Other types of plain bearings

Bearings made of iglidur® high-performance plastics are available in many other different designs, e.g. as split bearings, double flange bearings, multi-component bearings, pedestal-type bearings, sealing lip bearings and axial bearings.
 

Categories
Filter
Core Requirements
Requirements

Number of products: 9

iglidur® M250 double flange bearings, MKM

  • Press fit
  • Both sides axially mounted
  • Tolerance compensation of the sheet thickness
  • Easy installation
  • Axially prestressed
  • Special option possible
128.28 EGP/Pc.
1 items, thereof ready for shipping from Germany:
1 in 24-48 hours
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® PEP, multi-component bearing, mm

  • Can be used with any shaft material
  • Cost-effective
  • Easy installation
  • Low coefficients of friction
138.69 EGP/Pc.
6 items, thereof ready for shipping from Germany:
4 in 24-48 hours
2 in 4 weeks
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® polymer bearing with lip seal

  • Polymer bushing with clip-on radial shaft seal
  • Seals against the shaft
  • Can be manufactured with different types of seal
  • High-temperature version available
  • Sealing ring made of fluoroelastomer
180.78 EGP/Pc.
2 items, thereof ready for shipping from Germany:
1 in 24-48 hours
1 in 4 weeks
To the product page

iglidur® JVFM, clearance-free prestressed bearing with flange, mm

  • Standard product range from stock
  • radially and axially pre-tensioned plain bearings
  • Completely free of clearance in unloaded state
  • Material: iglidur® J
  • Maintenance-free and calculable service life
156.01 EGP/Pc.
9 items, thereof ready for shipping from Germany:
9 in 24-48 hours
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® JVSM, clearance-free preloaded bearing, mm

  • Standard product range from stock
  • radially and axially preloaded plain bearings
  • Completely free of clearance in unloaded state
  • Material: iglidur® J
  • Maintenance-free and calculable service life
107.49 EGP/Pc.
8 items, thereof ready for shipping from Germany:
8 in 24-48 hours
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® JATM, axial bearing

  • Maintenance-free plain bearing system
  • For high service performances
  • High stiffening
  • Simple installation
  • Material: iglidur® J
641.38 EGP/Pc.
1 items, thereof ready for shipping from Germany:
1 in 24-48 hours
To the product page

iglidur® VATM, axial bearing

  • Maintenance-free plain bearing system
  • For high service performances
  • High stiffening
  • Simple installation
  • High temperature version
769.65 EGP/Pc.
1 items, thereof ready for shipping from Germany:
1 in 48 hours
To the product page

iglidur® A500, Polysorb disc spring

  • iglidur® A500: High temperature material
  • Compensation for axial clearance and manufacturing tolerances
  • Lightweight
215.95 EGP/Pc.
7 items, thereof ready for shipping from Germany:
7 in 24-48 hours
To the product page

iglidur® J, Polysorb disc spring

  • iglidur® J: standard material for many applications
  • Compensation for axial clearance and manufacturing tolerances
  • Vibration dampening
130.77 EGP/Pc.
7 items, thereof ready for shipping from Germany:
6 in 24-48 hours
1 in 4 weeks
To the product page

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH