Change Language :
The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Whether shift intake manifold, shift fork, belt tensioner, exhaust gas recirculation valve, throttle valve or turbocharger, things get hot in the engine compartment. To reduce friction and wear in the various applications, choosing the right plain bearing is of great importance. We will be happy to help you make the right choice.

Wear-resistant, low-friction and with excellent temperature and media resistance: plain bearings iglidur H1 and iglidur H4

Perfect replacement for needle bearings: media and temperature-resistant plain bearings iglidur H1 and iglidur H4, or for particularly high loads iglidur Z

With temperature-resistant plain bearings iglidur H4 or iglidur X: no more contact corrosion as with metal bushings and better dampening

Perfect replacement for needle bearings: media and temperature-resistant plain bearings iglidur H1 and iglidur H4, or for particularly high loads iglidur Z

igubal coupling joints can be used at high temperatures, depending on the material, and are therefore ideally suited for use in turbochargers. They are also dirt-resistant and corrosion-free.

Dirt-resistant iglidur J plain bearings for high-frequency oscillating movements
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr