e-dispenser for shore-power supply

e-dispenser
e-dispenser

... reduces costs and is environmentally friendly ... e-dispenser

In 2017, we introduced the e-chain, a complete solution for a partially automated shore power supply system. In this case, it was a project-specific special solution, which had to be (at least partly) re-designed for every new application in the port.Based on this idea and the experiences in the area of shore power supply, we re-designed the e-dispenser. The goal is to provide modular energy supply solutions for different shore power applications for medium and low-voltage connections. The e-dispenser module can be used variably in combination with various systems (e.g. cranes, structures, mobile transfer systems). The e-dispenser module is delivered as a ready-to-install plug-and-play solution: conveyor unit with triflex R energy chain, chainflex cables, connectors, junction box, harnessing – everything tested and with a 36-month guarantee.With this, we offer a standard energy supply unit that is individually adapted to the situation on site and the respective customer requirements, developed and constructed as a complete solution. Also for other industries, e.g. mechanical engineering, robotics and welding applications, the e-dispenser module represents an interesting energy supply solution. In all cases, users benefit from standardised (and hence tried, tested, and cost-effective) energy supply components.
Submit an enquiry for e-dispenser now
Tech up

Tech up

  • Modular and compact system
  • Modular system: ready-to-install triflex® R e-chains® energy supply unit incl. cables & connectors; optional: drive; optional: further steel structure
  • Flexible in terms of extension length and installation options
  • Fail-safe through cable protection with triflex R energy chain TRC.125*
  • Defined minimum bend radius*
*Compared to commercially available systems with an open-guided multi-core cable
Cost down

Cost down

  • Single cores are more cost-effective than multi-core cables
  • Less space required due to use of single cores (due to smaller minimum bend radius*)
  • In the event of damage to a single cable, the entire cable package does not need to be replaced*
  • Standard components instead of project-specific special solutions
  • Time-saving, partially automated connection of the power supply
Proof

Proof

  • Test set-up at igus®
Sustainability

Sustainability

  • Power supply by means of shore power, ship's diesel engine does not have to be used for power generation
  • No exhaust gases and no noise locally
  • Have your energy chain recycled in the igus® chainge recycling program when it reaches the end of its service life. No matter what manufacturer.

e-dispenser Multi-core cable with 3 x 95²
Minimum bend radius Ø 70mm x 10 = 700mm
e-dispenser * The bend radius within the e-dispenser has been reduced from 700mm to 300mm (57%) and outside the system the cables are protected from kinking with the TRC (bend radius 185mm).
e-dispenser 3 x chainflex CFCRANE.PUR (95²) + triflex R TRC.125.182.0
Minimum bend radius Ø 30mm x 10 = 300mm

More information
 

Shore power connections

Further products for shore-power supply

Discover further energy supply systems for shore-power supply in harbours.
triflex R

triflex R

Our three-dimensionally movable triflex R energy chains increase the service life of guided cables and hoses enormously.
readychain harnessing

readychain harnessing

With our ready-to-connect energy supply systems, it is possible to reduce the harnessing time by up to 95%.

You might also be interested in this


 

Savings potential

Savings potential

Discover your savings potential now and start using energy chain systems to improve the technical equipment for your machine while reducing costs for your company.
Energy chain configurator

Energy chain configurator

With the energy chain configurator "e-chain expert", you can assemble your individual ready-to-connect energy chain system in just a few steps.  
Recycling programme

Recycling programme

Get us to recycle your old energy chains instead of disposing of them as industrial waste.  We accept all energy chains, even those from other manufacturers.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH