E2 micro - One-piece - Smallest sizes

E2 micro e-chains are very small, one-piece and two-piece energy chains with a low weight and therefore ideal for highly dynamic applications. E2 micro e-chains are strong and available in many different versions. 
The new generation of E2.1 micro e-chains additionally offer a strong stop-dog system for up to 25% longer unsupported lengths as well as 100% more fill weight (compared to similar igus types). They are lightweight, robust and easy
to open. An energy chain opener is included that enables lengths of an energy chain to be opened in one go. A wide range of accessories, such as interior separation and mounting brackets, is available.
Order a free sample now
E2 micro Smallest inner height - For instance Series 03: 5 mm inner height
Guarantee for energy chains Guarantee for energy chains. Further information
E2.1 micro E2.1 micro with chain opener (910.428), 1m opened in 2 seconds

E2.1 micro modular range

ready for shipping in 72 hours Series E2.10, openable along the outside

Inner height hi: 10mm
Inner widths Bi: 6 - 50mm
Bend radii R: 18 - 38mm
Pitch: 20mm

ready for shipping in 72 hours Series E2i. 10, openable on the inside

Inner height hi: 10mm
Inner widths Bi: 6 - 50mm
Bend radii R: 18 - 38mm
Pitch: 20mm

ready for shipping in 72 hours Serie E2C.10, closed

Inner height hi: 10mm
Inner widths Bi: 6 - 50mm
Bend radii R: 18 - 38mm
Pitch: 20mm

ready for shipping in 24-48 hours Series E2.15, openable along the outside

Inner height hi: 15mm
Inner widths Bi: 10 - 50mm
Bend radii R: 28 - 48mm
Pitch: 20mm

ready for shipping in 24-48 hours Series E2i.15, openable on the inside

Inner height hi: 15mm
Inner widths Bi: 10 - 50mm
Bend radii R: 28 - 48mm
Pitch: 20mm

ready for shipping in 24-48 hours Serie E2C.15, closed

Inner height hi: 15mm
Inner widths Bi: 10 - 50mm
Bend radii R: 28 - 75mm
Pitch: 20mm

E2.17 series, openable on the outside

Inner height hi: 17mm
Inner widths Bi: 15 - 50mm
Bend radii R: 28 - 145mm
Pitch: 30.5mm

E2i.17 series, openable on the inside

Inner height hi: 17mm
Inner widths Bi: 15 - 50mm
Bend radii R: 28 - 145mm
Pitch: 30.5mm

E2C.17 series, closed

Inner height hi: 17mm
Inner widths Bi: 50mm
Bend radii R: 28 - 145mm
Pitch: 30.5mm
E2.1 micro chain opener
For the series with this icon, a free chain opener is enclosed.

Inner heights from 5 to 15.6 mm, energy chain

ready for shipping in 24-48 hours Series 03

Inner height hi: 5mm
Inner widths Bi: 5 - 10mm
Bend radii R: 10 - 28mm
Pitch: 10mm

ready for shipping in 24-48 hours Series 04

Inner height hi: 7mm
Inner widths Bi: 7 - 30mm
Bend radii R: 15 - 48mm
Pitch: 16.7mm

ready for shipping in 24-48 hours Series 045

Inner height hi: 10,3mm
Inner widths Bi: 6 - 64mm
Bend radii R: 18 - 38mm
Pitch: 13mm

ready for shipping in 24-48 hours Series 05

Inner height hi: 10mm
Inner widths Bi: 6 - 64mm
Bend radii R: 18 - 38mm
Pitch: 20mm

ready for shipping in 24-48 hours Series 06

Inner height hi: 10,5mm
Inner widths Bi: 6 - 64mm
Bend radii R: 18 - 38mm
Pitch: 20mm

ready for shipping in 24-48 hours Series 08

Inner height hi: 15mm
Inner widths Bi: 10 - 50mm
Bend radii R: 25 - 48mm
Pitch: 20mm

ready for shipping in 72 hours Series B07

Inner height hi: 10,3mm
Inner widths Bi: 6 - 64mm
Bend radii R: 18 - 38mm
Pitch: 20mm

ready for shipping in 72 hours Series B09

Inner height hi: 14,3mm
Inner widths Bi: 16 - 40mm
Bend radii R: 28 - 48mm
Pitch: 20mm

ready for shipping in 24-48 hours Series 074

Inner height hi: 11,5mm
Inner widths Bi: 10 - 40mm
Bend radii R: 18 - 38mm
Pitch: 20mm

ready for shipping in 24-48 hours Series 094

Inner height hi: 15,6mm
Inner widths Bi: 10 - 40mm
Bend radii R: 28 - 48mm
Pitch: 20mm

e-chain® selection aids

You can find the right e-chain® quickly by entering concrete parameters and with the aid of a comparison table.

Installation instructions

Joining and separating the E2 micro and E2.1 micro e-chain®.

Application examples

Applications in various industrial sectors.

For restricted spaces

One and two-piece e-chains®, from 5 mm inner height

High torsion resistance

Smallest inner heights and bending radii

Mounting brackets with strain relief optional

Small pitch for silent operation

Cable-friendly interior

Low weight

Large pins for a long service life

Favorable internal/external dimensions ratio

B07/B09 in two parts - Can be folded out in outer radius due to integral hinges

Typical industrial sectors and applications

  • General machinery
  • Models (micro e-chains®),
  • Automatic doors
  • Vehicles
  • Measuring machines
  • Electric equipment
  • Handling
  • Pick and place robots

iF Design
iF Design Award for E2 micro series 05
Cleanroom
Cleanroom test upon request
ESD classification
Special version: electrically conductive ESD versions upon request
UL94-V2 classification
UL94 - V0 classification for Series 03 and Series 14 (others upon request)
Noise-optimised energy chains
42dB(A) measured in the igus® laboratory, v = 1.0m/s unsupported, 06.10.038.0 series

ready for shipping in 24-48 hours
ready for shipping in 72 hours

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH