Thrust washers

Thrust washers are available from stock in a variety of dimensions. Further shapes and dimensions to your specifications can be manufactured from the iglidur® bar stock, both by injection moulding and mechanical processing.
 

Categories
Filter
Core Requirements
Requirements

Number of products: 8

iglidur® Q, thrust washer, mm

  • For high loads - wear-resistant on many shafts
  • Excellent wear resistance, especially for extreme loads
  • Recommended for extreme pv values
  • Good coefficients of friction
98.88 EGP/Pc.
4 items, thereof ready for shipping from Germany:
2 in 24-48 hours
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® SG03, thrust washer with felt seal, mm

  • Clean bearings even with dirt and dust, thanks to felt seal
  • In laboratory tests, a service life up to 50 times higher was achieved.
  • Most popular iglidur material worldwide
  • High wear resistance
191.19 EGP/Pc.
3 items, thereof ready for shipping from Germany:
1 in 24-48 hours
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J, thrust washer, mm

  • The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficients of friction
  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-dampening
74.38 EGP/Pc.
17 items, thereof ready for shipping from Germany:
16 in 24-48 hours
1 in 10 working days
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® X, thrust washer, mm

  • The chemical and temperature specialist, up to 150 MPa static
  • Temperature resistant from -100 °C to +250 °C in continuous operation
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Universal chemical resistance
  • High compressive strength
146.56 EGP/Pc.
22 items, thereof ready for shipping from Germany:
20 in 24-48 hours
2 in 10 working days
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® G, thrust washer, mm

  • Most popular iglidur® material worldwide
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
52.50 EGP/Pc.
69 items, thereof ready for shipping from Germany:
63 in 24-48 hours
6 in 10 working days
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® GLW, thrust washer, mm

  • Cost-effective material for mass production
  • Applications with static loads
  • Cost-effective
  • Dirt-resistant
  • Resistant to vibrations
  • Lubrication and maintenance-free
57.75 EGP/Pc.
14 items, thereof ready for shipping from Germany:
11 in 24-48 hours
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® Z, thrust washer, mm

  • Extremely long service life under extreme conditions, resistant to wear and impact even at high loads and temperatures
  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • For extreme loads
133.00 EGP/Pc.
13 items, thereof ready for shipping from Germany:
12 in 24-48 hours
1 in 10 working days
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® W300, thrust washer, mm

The classic endurance runner, very wear resistant on (virtually) all shafts
  • For especially long service life
  • Low coefficient of friction
  • Extremely high wear resistance
128.19 EGP/Pc.
26 items, thereof ready for shipping from Germany:
26 in 24-48 hours
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH