Clip bearings

Categories
Filter
Core Requirements
Requirements

Number of products: 8

iglidur® M250, double flange bearing, MCM

iglidur® clip bearings are designed specifically for fitting shafts through sheet metal. For this reason, the bearings have flanges located on both ends. The bearings are secured in the sheet metal plate on both sides after fitting.
57.31 EGP/Pc.
35 items, thereof ready for shipping from Germany:
26 in 24-48 hours
8 in 4 weeks
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® M250, split bearing, MYM, mm

Low bearing clearance, very precise, easy assembly via incorporated slot, material: iglidur® M250, maintenance-free and predictable service life
89.69 EGP/Pc.
12 items, thereof ready for shipping from Germany:
10 in 24-48 hours
2 in 4 weeks
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® M250, split bearing, MYM-K, mm

  • with anti-rotation feature
  • low bearing clearance
  • very precise
  • easy installation due to inclined slot
  • Material: iglidur® M250
  • maintenance-free and calculable service life
96.25 EGP/Pc.
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® M250, double-flange bearing, MDM

Clip-in double flange bearing with symmetrical flange. The large second flange lets the bearing absorb higher axial forces and secures it axially even in the event of loosely toleranced mounts.
103.03 EGP/Pc.
1 items, thereof ready for shipping from Germany:
1 in 24-48 hours
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® clip on, clips double flange bearing

  • Compensation of axial clearance
  • Loss secure pre-assembly possible
  • Electrically conductive materials are optionally available
  • Pressure-resistant materials until 80 MPa
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® K230, double flange bearing, K230CM, mm

  • Low moisture absorption
  • High temperature resistance
  • High chemical resistance
  • Corrosion-resistant
110.43 EGP/Pc.
5 items, thereof ready for shipping from Germany:
5 in 24-48 hours
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)
New

iglidur® K250, double flange bearing, K250CM

  • Low moisture absorption
  • Temperature resistance
  • Chemical resistance
  • Corrosion-free
  • Suitable for cathodic dip coating
122.85 EGP/Pc.
5 items, thereof ready for shipping from Germany:
1 in 4 weeks
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)
New

iglidur® A230, double flange bearing, A230CM

  • FDA and EU10/2011-compliant
  • Visually detectable
  • Low moisture absorption
  • Suitable for use in the food industry and medical technology
114.80 EGP/Pc.
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH