My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

Mohamed Abd Elfatah

+20 2 25767370
Photo
dry-tech® bearing technology

Mohamed Abd Elfatah

+20 2 25767370
Photo

Spherical bearings

Say goodbye to expensive, heavy and high-maintenance spherical bearings made of metal. Instead, count on the more economical alternative: igubal® spherical bearings made of a plastic which igus® engineers have turned into an all-round talent in decades of research work: the polymer bearings are up to 40% more cost-effective and up to 80% lighter than metal bearings. They are easy to mount and more economic in operation. Why? Because they are maintenance-free and have a long service life. The polymer bearings permit low-friction dry operation without lubricant, they are resistant to dust and coarse dirt, corrosion-free in wet and damp environments and can be deployed in a wide range of media. They remain reliable in operation, even when they have been exposed to UV radiation from the sun or nuclear radiation for many years. Suitable for temperatures ranging from -30 to +80°C, and even up to +200°C in the HT version.

Products

Number of products: 9

Double joint, EGZM, W300, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglidur® W300
  • Maintenance-free dry operation
  • Mechanical joining link between two components
  • Compensation of misalignment errors
  • Corrosion-resistant
  • Double joint turned 90° available upon request
Double joint, EGZM, J4VEM, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglidur® J4V
  • Maintenance-free dry operation
  • Mechanical joining link between two components
  • Compensation of misalignment errors
  • Corrosion-resistant
  • Double joint turned 90° available upon request
Double joint, EGZM, J, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglidur® J
  • Maintenance-free dry operation
  • Mechanical joining link between two components
  • Compensation of misalignment errors
  • Corrosion-resistant
  • Double joint turned 90° available upon request
Double joint, EGZM, R, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglidur® R
  • Maintenance-free dry operation
  • Mechanical joining link between two components
  • Compensation of misalignment errors
  • Corrosion-resistant
  • Double joint turned 90° available upon request
Variable double joint, KDGM, W300, igubal®
  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglidur® W300
  • Spherical ball diameters 6, 8, 10 and 12 mm
  • Individual centre dimensions and lengths
  • Individual alignment of the bearing position
Variable double joint, KDGM, J, igubal®
  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglidur® J
  • Spherical ball diameters 6, 8, 10 and 12 mm
  • Individual centre dimensions and lengths
  • Individual alignment of the bearing position
Variable double joint, KDGM, R, igubal®
  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglidur® R
  • Spherical ball diameters 6, 8, 10 and 12 mm
  • Individual centre dimensions and lengths
  • Individual alignment of the bearing position
Variable double joint, KDGM, EK, igubal®
  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: stainless steel
  • Spherical ball diameters 6, 8, 10 and 12 mm
  • Individual centre dimensions and lengths
  • Individual alignment of the bearing position

Consulting

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h