My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

Mohamed Abd Elfatah

+20 2 25767370
Photo
dry-tech® bearing technology

Mohamed Abd Elfatah

+20 2 25767370
Photo
 

igus® e-chain® dispenser, the modular cable management system for shore power connections at defined mooring positions

safe ... smart ... modular ...

The igus® e-chain® dispenser connects different vessels such as ferries, RoRo/RoPax ships and offshore vessels to shore power. The pivoting arm bridges the distance to the vessel so that the connectors can be reached and plugged conveniently. When in operation, the e-chain® loop compensates the movements caused by the tide, load, wind and waves.

e-chain® dispenser  
System:

With the igus® e-chain® magazine, the pull-push module for e-chains®

The modular structure of the e-chain® magazine enables different deployment lengths

Deployment lengths of 10 m and more

The pivoting arm bridges the distance to the ship that can be adapted to the specific circumstances

Electric drive for arm movement and e-chain® deployment

With control panel or remote control

Optional with tension and length control

Combination of up to five e-chain® magazines to one e-chain® dispenser

Advantages:

Safe cable guidance with the triflex® e-chain® for three-dimensional movements

Single core cables available from stock instead of expensive multi core cables

Smaller outer diameter of the single cores results in small bend radii and a more compact system

The e-chain® ensures correct bending radius, while providing tension relief and protecting the cables against damages

Configurable with different cables, depending on power demand and voltage category

Completely enclosed, optimum protection against wind and weather

Less wear, greater operational reliability and safety, longer service life

Develop your terminal for the future. Profit from igus® long standing experience in the maritime sector.
 


Products used

triflex®  
triflex® 332.75 series

Chain for 1 or 2 directions of movement with high tensile strength

CFCRANE chainflex®  
chainflex® motor cable CFCRANE

For heavy duty applications, indoor and outdoor applications, UV-resistant

chainflex® CF330  
chainflex® motor cable CF330.D

For heavy-duty applications, UV-resistance and oil-resistance

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h