My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

Alaa Abdelaziz

+202 25767370
dry-tech® bearing technology

Alaa Abdelaziz

+202 25767370

Corrosion-free … high loads … maintenance-free

iglidur® bearings are corrosion-free and dirt resistant

More than 45 materials from stock

Types: Sleeve bearing, with flange or thrust washers

Dimensions from Ø 3 - 195 mm

Online lifetime calculator and product finder to find the right solution for every application

Polymer plain bearing for the offshore industry

iglidur® H370

For under water use

iglidur® J

Low wear

iglidur® H

High media resistance

iglidur® X

Seawater-resistant

iglidur® TX1

Seawater-resistant

Especially for offshore applications igus® developed a material combination with stainless steel and lubrication-free tribo-polymers.

All steel components are absolutely corrosion-free

Use of 1.4571 and 1.4301 stainless steel

Resistant to sea water and aggressive chemicals

Ready-to-fit solutions from stock

iglidur® J liners for under water use

Stainless steel linear guides for the offshore industry
Linear slide bearings

drylin® W - stainless steel

Linear slide bearings

Linear round guide

drylin® R - stainless steel

Linear round guide

drylin® SHT - stainless steel

linear slide table


More interesting information

Test laboratory for bearings

More than 135 trillion test movements per year are performed in the test laboratory for bearings.

Polymer bearings applications overview

Polymere bearings application examples overview

Service life of iglidur® compared to metal bearings on various shafts

Wear testing on shafts