AFFELDT VERPACKUNGSMASCHINEN GmbH

Packaging machine / Packaging technology

The drylin® high-temperature bearing made of the iglidur® X material is used in the sealing bar bearing of packaging machines. Under the influence of heavy dirt accumulation from the packed material, the XUM liners run at temperatures around 130°C without lubrication and achieve a high service life at 90 cycles/minute.

Bag forming, filling and sealing machine

High temperature, lubricant-free

 
More on applied products here
Further interesting applications from extremely diverse areas can be found here.