My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

Mohamed Abd Elfatah

+20 2 25767370
Photo
dry-tech® bearing technology

Mohamed Abd Elfatah

+20 2 25767370
Photo

Easy PPDS 2.0: More compact, more universal, easier

Electronic monitoring module

 

The “PPDS“ (push pull force detection) system from igus® monitors the push-pull forces of the e.chains® online to prevent damage to the system, as well as failures through preventive maintenance.

Easy to install due to connection with plug-in connectors.

Easier programming directly on the display of the control.

Compact plastic housing, stable, corrosionresistant, tight according to IP 65.

Maximum force is programmed.

The system stops when the force is exceeded.

Customized programming.

Data storage for up to measured values

Cost-effective solution

Data capturing inside the floating moving arm or by customer


Application area: Facilities susceptible to interference like conveyor systems in power stations, chemical plants or crane construction.

More information: