My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

Mohamed Abd Elfatah

+20 2 25767370
Photo
dry-tech® bearing technology

Mohamed Abd Elfatah

+20 2 25767370
Photo

Wear-resistant at high loads

 
iglidur® Q2 – Another iglidur® step toward extreme loads.

Where previous iglidur® bearing solutions in the extreme load range finish, the iglidur® Q2 continues. Made for heavy-duty pivoting applications under extreme conditions.

Free from lubrication and maintenance.

Wear-resistant and dimensionally stable under high loads.

Good cost/performance ratio.



Industries: Utility vehicles, construction machinery, agricultural engineering, jig making, general mechanical engineering

 
 

Dr.-Ing. Ralf Selzer
Leader bearing development
(Video in german language)

 
Materials table

General features
Density 1,46 g/cm3
Colour beige-brown
Max. moisture absorption at 23 °C and 50 %r.h. 1.1 Wt.-%
Max. water absorption 4,6 Wt.-%

Physical and thermal properties
long term application temperature + 130 °C
short term application temperature + 200 °C
Lower application temperature – 40 °C

Mechanical properties
Max. permissible static surface pressure (+20 °C) 120 MPa
Shore D hardness 74

Electrical properties
Surface resistance 1013 Ω

 
 
 

Dimensions according to ISO 3547-1 and special dimensions

Chamfer depending on d1

d1 [mm] f [mm]
Ø 1-6 0,3
Ø 6-12 0,5
Ø 12-30 0,8
Ø > 30 1,2

Dimensions [mm]
Part number
Sleeve bearing
d1 d1-tolerance* d2 b1    
    min. Max.        
 Q2SM-1012-04 - - - - - Upon request 
 Q2SM-4246-52 - - - - - Upon request 
 Q2SM-0304-03 (1) 3 +0,014 - 4.5 3 Upon request 
 Q2SM-0405-04 4 +0,020 - 5.5 4 Upon request 
 Q2SM-0405-06 4 +0,020 - 5.5 6 Upon request 
 Q2SM-0507-05 (1) 5 +0,020 - 7 5 Upon request 
 Q2SM-0507-10 5 +0,020 - 7 10 Upon request 
 Q2SM-0608-06 6 +0,020 - 8 6 Upon request 
 Q2SM-0608-08 6 +0,025 - 8 8 Upon request 
 Q2SM-0608-10 6 +0,025 - 8 10 Upon request 
 Q2SM-0810-08 8 +0,025 - 10 8 Upon request 
 Q2SM-0810-10 8 +0,025 - 10 10 Upon request 
 Q2SM-0810-12 8 +0,025 - 10 12 Upon request 
 Q2SM-1012-08 10 +0,032 - 12 8 Upon request 
 Q2SM-1012-10 10 +0,025 - 12 10 Upon request 
 Q2SM-1012-12 10 +0,032 - 12 12 Upon request 
 Q2SM-1012-15 10 +0,032 - 12 15 Upon request 
 Q2SM-1012-20 10 +0,032 - 12 20 Upon request 
 Q2SM-1214-10 12 +0,032 - 14 10 Upon request 
 Q2SM-1214-12 12 +0,032 - 14 12 Upon request 
 Q2SM-1214-15 12 +0,032 - 14 15 Upon request 
 Q2SM-1214-20 12 +0,032 - 14 20 Upon request 
 Q2SM-1315-10 13 +0,032 - 15 10 Upon request 
 Q2SM-1315-20 13 +0,032 - 15 20 Upon request 
 Q2SM-1416-15 14 +0,032 - 16 15 Upon request 
 Q2SM-1416-20 14 +0,032 - 16 20 Upon request 
 Q2SM-1416-25 14 +0,032 - 16 25 Upon request 
 Q2SM-1517-15 15 +0,032 - 17 15 Upon request 
 Q2SM-1517-20 15 +0,032 - 17 20 Upon request 
 Q2SM-1517-25 15 +0,032 - 17 25 Upon request 
 Q2SM-1618-15 16 +0,032 - 18 15 Upon request 
 Q2SM-1618-20 16 +0,032 - 18 20 Upon request 
 Q2SM-1618-25 16 +0,032 - 18 25 Upon request 
 Q2SM-1820-15 18 +0,040 - 20 15 Upon request 
 Q2SM-1820-20 18 +0,040 - 20 20 Upon request 
 Q2SM-1820-25 18 +0,040 - 20 25 Upon request 
 Q2SM-2023-10 20 +0,040 - 23 10 Upon request 
 Q2SM-2023-15 20 +0,040 - 23 15 Upon request 
 Q2SM-2023-20 20 +0,040 - 23 20 Upon request 
 Q2SM-2023-25 20 +0,040 - 23 25 Upon request 
 Q2SM-2023-30 20 +0,040 - 23 30 Upon request 
 Q2SM-2225-15 22 +0,040 - 25 15 Upon request 
 Q2SM-2225-20 22 +0,040 - 25 20 Upon request 
 Q2SM-2225-25 22 +0,040 - 25 25 Upon request 
 Q2SM-2225-30 22 +0,040 - 25 30 Upon request 
 Q2SM-2427-15 24 +0,040 - 27 15 Upon request 
 Q2SM-2427-20 24 +0,040 - 27 20 Upon request 
 Q2SM-2427-25 24 +0,040 - 27 25 Upon request 
 Q2SM-2427-30 24 +0,040 - 27 30 Upon request 
 Q2SM-2528-15 25 +0,040 - 28 15 Upon request 
 Q2SM-2528-20 25 +0,040 - 28 20 Upon request 
 Q2SM-2528-25 25 +0,040 - 28 25 Upon request 
 Q2SM-2528-30 25 +0,040 - 28 30 Upon request 
 Q2SM-2832-20 28 +0,040 - 32 20 Upon request 
 Q2SM-2832-25 28 +0,040 - 32 25 Upon request 
 Q2SM-2832-30 28 +0,040 - 32 30 Upon request 
 Q2SM-3034-20 30 +0,050 - 34 20 Upon request 
 Q2SM-3034-25 30 +0,050 - 34 25 Upon request 
 Q2SM-3034-30 30 +0,040 - 34 30 Upon request 
 Q2SM-3034-40 30 +0,050 - 34 40 Upon request 
 Q2SM-3035-40 30 +0,040 - 35 40 Upon request 
 Q2SM-3236-20 32 +0,050 - 36 20 Upon request 
 Q2SM-3236-30 32 +0,050 - 36 30 Upon request 
 Q2SM-3236-40 32 +0,050 - 36 40 Upon request 
 Q2SM-3240-40 32 +0,050 - 40 40 Upon request 
 Q2SM-3539-20 35 +0,050 - 39 20 Upon request 
 Q2SM-3539-30 35 +0,050 - 39 30 Upon request 
 Q2SM-3539-40 35 +0,050 - 39 40 Upon request 
 Q2SM-3539-50 35 +0,050 - 39 50 Upon request 
 Q2SM-3542-50 35 +0,050 - 42 50 Upon request 
 Q2SM-4044-20 40 +0,050 - 44 20 Upon request 
 Q2SM-4044-30 40 +0,050 - 44 30 Upon request 
 Q2SM-4044-40 40 +0,050 - 44 40 Upon request 
 Q2SM-4044-50 40 +0,050 - 44 50 Upon request 
 Q2SM-4550-20 45 +0,050 - 50 20 Upon request 
 Q2SM-4550-30 45 +0,050 - 50 30 Upon request 
 Q2SM-4550-40 45 +0,050 - 50 40 Upon request 
 Q2SM-4550-50 45 +0,050 - 50 50 Upon request 
 Q2SM-5055-20 50 +0,060 - 55 20 Upon request 
 Q2SM-5055-30 50 +0,060 - 55 30 Upon request 
 Q2SM-5055-40 50 +0,060 - 55 40 Upon request 
 Q2SM-5055-50 50 +0,050 - 55 50 Upon request 
 Q2SM-5055-60 50 +0,060 - 55 60 Upon request 
 Q2SM-6065-60 60 +0,060 - 65 60 Upon request 
 Q2SM-6570-60 65 +0,060 - 70 60 Upon request 
 Q2SM-7075-60 70 +0,060 - 75 60 Upon request 
 Q2SM-7580-40 75 +0,060 - 80 40 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts Quote request Price list myCatalog
* After pressfi t of the bearing in a housing with nominal dimension, the inner diameter of the bearings adjusts itself to an F10 tolerance.(1) The specified d1 tolerance adjusts itself after the force fitting. Test method
Ordering number
with flange
d1 d1-tolerance* d2 d3 b1 b2    
    Min. Max.            
 Q2FM-101219-13 - - - - - - - Upon request 
 Q2FM-1013-05 - - - - - - - Upon request 
 Q2FM-2023-07 - - - - - - - Upon request 
 QFM-101215-04 - - - - - - - Upon request 
 QFM-121418-06 - - - - - - - Upon request 
 Q2FM-4044-10 - - - - - - - Upon request 
 Q2FM-6065-50 - - - - - - - Upon request 
 Q2FM-0507-05 (1) 5 +0,020 - 7 11 5 1 Upon request 
 Q2FM-0608-04 6 +0,025 - 8 12 4 1 Upon request 
 Q2FM-0608-06 6 +0,020 - 8 12 6 1 Upon request 
 Q2FM-0608-08 6 +0,025 - 8 12 8 1 Upon request 
 Q2FM-0810-03 8 +0,025 - 10 15 3 1 Upon request 
 Q2FM-0810-05 8 +0,025 - 10 15 5.5 1 Upon request 
 Q2FM-0810-07 8 +0,025 - 10 15 7.5 1 Upon request 
 Q2FM-0810-09 8 +0,025 - 10 15 9.5 1 Upon request 
 Q2FM-0810-10 8 +0,025 - 10 15 10 1 Upon request 
 Q2FM-1012-07 10 +0,032 - 12 18 7 1 Upon request 
 Q2FM-1012-09 10 +0,032 - 12 18 9 1 Upon request 
 Q2FM-1012-10 10 +0,025 - 12 18 10 1 Upon request 
 Q2FM-1012-12 10 +0,032 - 12 18 12 1 Upon request 
 Q2FM-1012-17 10 +0,032 - 12 18 17 1 Upon request 
 Q2FM-1214-07 12 +0,032 - 14 20 7 1 Upon request 
 Q2FM-1214-09 12 +0,032 - 14 20 9 1 Upon request 
 Q2FM-1214-12 12 +0,032 - 14 20 12 1 Upon request 
 Q2FM-1214-17 12 +0,032 - 14 20 17 1 Upon request 
 Q2FM-1416-05 14 +0,032 - 16 22 5 1 Upon request 
 Q2FM-1416-12 14 +0,032 - 16 22 12 1 Upon request 
 Q2FM-1416-17 14 +0,032 - 16 22 17 1 Upon request 
 Q2FM-1517-09 15 +0,032 - 17 23 9 1 Upon request 
 Q2FM-1517-12 15 +0,032 - 17 23 12 1 Upon request 
 Q2FM-1517-17 15 +0,032 - 17 23 17 1 Upon request 
 Q2FM-1618-12 16 +0,032 - 18 24 12 1 Upon request 
 Q2FM-1618-17 16 +0,032 - 18 24 17 1 Upon request 
 Q2FM-1820-12 18 +0,040 - 20 26 12 1 Upon request 
 Q2FM-1820-17 18 +0,040 - 20 26 17 1 Upon request 
 Q2FM-1820-22 18 +0,040 - 20 26 22 1 Upon request 
 Q2FM-2023-11 20 +0,040 - 23 30 11.5 1.5 Upon request 
 Q2FM-2023-12 20 +0,040 - 23 30 12 1.5 Upon request 
 Q2FM-2023-16 20 +0,040 - 23 30 16.5 1.5 Upon request 
 Q2FM-2023-21 20 +0,040 - 23 30 21.5 1.5 Upon request 
 Q2FM-2528-11 25 +0,040 - 28 35 11.5 1.5 Upon request 
 Q2FM-2528-16 25 +0,040 - 28 35 16.5 1.5 Upon request 
 Q2FM-2528-21 25 +0,040 - 28 35 21.5 1.5 Upon request 
 Q2FM-3034-16 30 +0,050 - 34 42 16 2 Upon request 
 Q2FM-3034-26 30 +0,050 - 34 42 26 2 Upon request 
 Q2FM-3034-37 30 +0,040 - 34 42 37 2 Upon request 
 Q2FM-3034-40 30 +0,040 - 34 42 40 2 Upon request 
 Q2FM-3539-16 35 +0,050 - 39 47 16 2 Upon request 
 Q2FM-3539-26 35 +0,050 - 39 47 26 2 Upon request 
 Q2FM-3539-40 35 +0,050 - 39 47 40 2 Upon request 
 Q2FM-4044-30 40 +0,050 - 44 52 30 2 Upon request 
 Q2FM-4044-40 40 +0,050 - 44 52 40 2 Upon request 
 Q2FM-4550-50 45 +0,050 - 50 58 50 2 Upon request 
 Q2FM-5055-10 50 +0,050 - 55 63 10 2 Upon request 
 Q2FM-5055-50 50 +0,050 - 55 63 50 2 Upon request 
 Q2FM-6065-60 60 +0,060 - 65 73 60 2 Upon request 
 Q2FM-8085-100 80 +0,060 - 85 93 100 2.5 Upon request 
 Q2FM-100105125-90 (1) 100 0,072 - 105 125 90 2.5 Upon request 
 Q2FM-120125145-90 (1) 120 0,085 - 125 145 90 2.5 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts Quote request Price list myCatalog
* After pressfi t of the bearing in a housing with nominal dimension, the inner diameter of the bearings adjusts itself to an F10 tolerance.(1) The specified d1 tolerance adjusts itself after the force fitting. Test method
 


Available May from stock

More information: