WIRTH GmbH

Mounting device

Main criteria for the application

Weight saving

cost effective




Light, corrosion-proof and economical slide bearings are needed for this application. In addition iglidur® G plain bearings offer low coefficients of friction and absolute freedom from maintenance.

iglidur® G

 

Article number: Max. stat. operation temperature Paint Coefficient of surface friction, dyn.
  surface pressure (20°C)     against steel (μ)
iglidur® G plain bearing 80 MPa -40°C / +220°C Matt gray 0,08-0,15

More on applied products here
Further interesting applications from extremely diverse areas can be found here.