System planning CFROBOT / Torsion cables

Which cable for your robotic application?

To make a suitable offer for you as fast as possible, please fill in the planning form with as much details as possible.

Application area

Application: How will the cable be used? (brief process description, such as circular weld seam, adhesive application to a passenger vehicle windscreen, etc.):


 
To be used with three-dimensional moving industrial robots?
Robot manufacturer:
Type:

 

energy chain


Are you using a triflex® R 3D chain?
Size 30
Size 40
Size 60
Size 70
Size 85
Size 100
No, other:

 
What assembly variants?
triflex® RS system
Fibre-rod module
FlexBar
Other:

 

Dynamics


torsion
Torsion angle: (+/-)   (°/m)
Torsion length:
Torsion speed/acceleration   (m/s)
Number of torsional movements:   pro  

 
Buckling load:
Angle in degrees:   (+/-)
... for what length?   (m)
Number of movements:

 
additional linear movement in e-chain systems®
Bend radius R:
Speed V:
Acceleration a:
Travel S:
Travel frequency:   pro  
Number of expected double strokes/day:
Number of expected manufacturing days:
Other:

 

Environment

Highest temperature:   °C
Lowest temperature:   °C
Chemical influences (oils, etc.):
Outdoor use
Indoor use
Laser
Welding application
Other
Chemical loads from:

 

Electrical properties of the desired cable


Voltage class
< 30 V
300/300 V
300500 V
450750 V
6001000 V
or operating voltage:

 
Cable type
Data cable
Twisted pair
FOC
Bus cable (bus protocol)
Control cable
Motor cable
Servo cable
or other:

 
Cores
Number of cores:
Cross section:

 
Shielding
Overall shield
Pair shielding

 
Jacket material:
PVC
Oil-resistant PVC according to DIN
PUR
TPE

 
Hybrid cables
Description:

 
More options
Flame-retardant
Halogen-free
Other:

 
Approvals and standards
CE
CSA
DESINA
UL
Other:

 
other
Max. outer diameter:   mm
Labelling/colour-coding:
Expected yearly requirements:

 

drawings, supplemental data sheets, freehand sketches

Here, you can upload data of up to 10 MB total volume.
File 1:   
File 2:   
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
Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.

I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH