Sensors for smart bearing technology

 

Production monitoring: predictive maintenance

In the area of production monitoring whereby "predictive maintenance" of the bearings has been implemented, a module is not necessary.
The sensors can be operated as an isense stand-alone system that can be integrated and networked within the production infrastructure.

Suitable sensors

DLT.W

DLT.W  
Sensor for wear in drylin T linear systems

  • Predictive maintenance
  • Integrated into the liner
  • Signals wear of the liner in good time
  • Predictable replacement of the sliding elements

DLW.W

DLW.W  
Wear monitoring with the DLW.W sensor

  • Predictive maintenance
  • A sensor measures the wear of the linear bearing in the drylin W linear guide
  • If the limit is reached, it sends a signal to indicate that the bearing liner should be changed

PRT. W

PRT. W  
Sensor for wear of iglidur® PRT slewing ring bearing

  • Predictive maintenance
  • Sensor measures the abrasion of the sliding elements
  • Predictable replacement of the sliding elements

isense plain bearing

isense plain bearing  
Integrated wear measurement

  • Predictive maintenance
  • Integrated sensor system measures wear

Submit an enquiry for a smart project

Do you have an idea for a smart project or do you need further information on the use of smart plastics?
Our experts will be happy to provide you with all the help and advice you need.


Send us your enquiry for your smart project now