iglidur® C, sleeve bearing, mm

Free from PTFE and silicone, good abrasion resistance
  • Dry operation
  • Good abrasion resistance
  • Lubrication and maintenance-free
Product description
iglidur® C | Free from PTFE and silicone, good abrasion resistance
 
  • Dry operation
  • Good abrasion resistance
  • Lubrication- and maintenance-free
Bearings made from iglidur® C were developed especially for applications where the use of PTFE and silicone is not possible. Such applications can be found in the electronics, tobacco and beverages industries, as well as many painting processes. Keywords like paint compatibility and silicone-free make it useful to study this material more closely.
 
You can find further applications here:
Industry solutions
 
When to use it?
  • When PTFE and silicone are not allowed in the application
  • For applications with low speed
  • If dirt-resistant bearings are required
  • If maintenance-free, self-lubricating bearings are needed
When not to use it?
 
Use our filter options to find the suitable product
 
Tolerances and measurement system
The installation dimensions and tolerances of iglidur® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be designed with a minimal bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
 
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter adjusts only after press-fitting in the correctly toleranced housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearing. Axial or radial movement in the housing are prevented this way.
iglidur® - assembling, gluing, machining
 
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Accessories
Downloads

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH