Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
       
     
    
    Series E4.42AG - chain, openable from both sides with crossbars every link
    1. Straight running due to inner/outer link design
 2. Low-noise running due to built-in brake in the radial stop-dogs
 3. The undercut design ensures very high rigidity and load capacity with radial load
 4. 15% more tensile strength (compared to the best old E4 series), better unsupported length due to improved stop-dog system and vertical radial stops
 5. New opening crossbar available for faster fitting and removal 385.X. Q
 6. Wide range of products for interior separation - New interior separation system available for faster cable laying cables T423(A)
 7. "No camber" version possible due to easy turning of the outer link without reworking
 8. Crossbars for e-chain® can be removed from both sides
 9. Lid for e-tube, can be swivelled and removed
 10. Wide plastic crossbars – cable-friendly