igubal® fixed flange bearingsThe igubal® fixed flange bearings have been developed for shaft applications working parallel to the fixing holes.
Housing made of iguton G, for high temperatures, high chemical resistance. Temperatures from -40°C to +200°C
Here, the spherical ball is made of iglidur® X, a material that is designed for higher speeds than other iglidur® bearings due to its high temperature resistance combined with high compressive strength and chemical resistance.
- Can be used up to 200°C
- Easy installation
- Compensation of misalignment
- Absolute corrosion resistance
- Lightweight
- Resistant to chemicals
- Can be used underwater
Typical applications- Plant construction
- Automation
- Agricultural machines
- Machine tools
- Food industry
You will find many other areas of application in our industry solutions
When to use it?- When chemical resistance is required
- If a cost-effective alternative is needed
- When dirt-resistant bearings are required
- If misalignments are to be compensated
| When not to use it?- When temperatures are higher than +200°C
- When an integrated fixing collar is required
- When dimensions above 12mm are required
- If rotation speeds of more than 0.5 m/s are to be achieved
Use our filter options to find the suitable product |
Application areaSince igubal® fixed flange bearings are designed for maintenance-free dry operation, they are especially suitable for applications in which access to the bearing is limited, in moist or wet environments or cleanroom environments. igubal® fixed flange bearings are also found in electric brushes, awnings, conveyor technology and bakery machines.
AssemblyA precise alignment of the bearing housing is not required as the flange bearing automatically compensates for error. Special adjusting rings can be used to fix the shaft.