igubal® spherical ball UWEM
Every single iglidur® material has its own special properties, which determine its suitability for specific applications and requirements.
iglidur® UW is the best material for underwater applications. Extremely wear-resistant under water, tested and maintenance-free. The first choice for pumping applications.
Material properties- For underwater applications
- For fast and constant motion
- Long service life
Typical application areas- Plant construction
- Model making
- Furniture/Industrial design
- You will find plenty of additional application areas at our Industry solutions
When to use it?- If you need maintenance-free materials
- When dimensional series E components are to be fitted
- If high compressive strength is required
- If high flexibility is required
| When not to use it?- If temperatures are higher than +100 °C
- If diameters above 30 mm are required
- If rotation speeds higher than 0.5 m/s are required
Use our filter options to find the suitable product |
Tolerances
Maintenance-free igubal® spherical balls are designed with a tolerance of the inner diameter of E10. The shaft tolerance should be between h6 and h9. Unless stated otherwise, all tolerance values are treated according to DIN ISO 2768-m