igubal® spherical ball XEM
Every single iglidur® material has its own special properties, which determine its suitability for specific applications and requirements.
The iglidur® X material offers a combination of high temperature resistance with high compressive strength and chemical resistance.
Material properties- Temperature resistant from -100 °C to +250 °C in continuous operation
- Universal chemical resistance
- High compressive strength
- Very low moisture absorption
- Excellent wear resistance over the entire temperature range
Typical application areas- Plant construction
- Model making
- Furniture/Industrial design
- You will find plenty of additional application areas at our [Link id="9"]
When to use it?- If you need maintenance-free materials
- When dimensional series E components are to be fitted
- If high compressive strength is required
- If high flexibility is required
| When not to use it?- If temperatures are higher than +250 °C
- If diameters above 12 mm are required
- If rotation speeds higher than 0.5 m/s are required
[Link id="11"] |
Tolerances
Maintenance-free igubal® spherical balls are designed with a tolerance of the inner diameter of E10. The shaft tolerance should be between h6 and h9. Unless stated otherwise, all tolerance values are treated according to DIN ISO 2768-m