Secure and quick data transfer, e.g. with fibre optic cables
Flexible choice of power, data and control cables, including fibre optic cables for data transfer
Two RTGs can be used in a container aisle with one trough system. With three or four RTGs per aisle, a second trough is required
Reduces RTG operating costs. The potential savings are in comparison to conventional systems
Protects the environment
Dirt-repellant
Less maintenance required, no wear parts that have to be replaced at set intervals
Travel distances up to 500 m and more are possible