Metric lead screw

Our metric lead screws are manufactured in accordance with DIN 976 and offer the highest dimensional accuracy, with a pitch deviation of only 0.1mm per 300mm and tolerances in accordance with ISO 6g. They are ideal for friction-locked connections and precise linear motion in a wide variety of technical applications. The metric ISO thread is characterised by its self-locking profile with a flank angle of 60°. Alternatively, we also offer metric fine threads, which can transmit higher tensile forces due to a tighter and flatter thread contour. Both thread types - standard and fine threads - are designed for precise and durable screw and lead screw connections.

In addition to our metric lead screws, you can also explore our range of high helix, trapezoidal and low-pitch lead screws. All lead screws are available with customised ends upon request. In our online shop, you can also find suitable accessories such as lead screws nuts or lead screw support blocks.

Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!