igusigus-icon-cart(0)

Direct-current motors

The DC motors are suitable for simple linear movements without complex external power electronics. They are quiet, effective and compact. Due to their particularly space-saving design, they no longer require a motor flange and coupling. One advantage of DC motors is that they can be operated from a power supply unit, battery or motor controller. They are also temperature-resistant between -10 and +60 °C.

Categories
Filters
Size
Electrical information
System
Design
Number of products 6

drylin® E DC motor with spur gear, flange 37mm

drylin® E DC motor with spur gear, flange 37mm
  • Installation size: flange dimension 37mm 
  • Protection class: IP30 
  • Torque: 0.1Nm to 1.8Nm 
  • Operating voltage: 12VDC & 24VDC 
  • Speed: up to 440rpm 
  • Direct battery operation possible 
  • Motor connection: low-profile connector 
EGP 1,139.31/Pc.Cost-effective price break available onlineEGP 1,082.34/Pc. 10 Pc.

4 variant(s), of which:

igus-icon-lieferzeit-dot
4 ready for shipping in 24 - 48 hours

drylin® E DC motor with planetary gearbox, flange 22mm

drylin® E DC motor with planetary gearbox, flange 22mm
  • Installation size: flange dimension 22mm
  • Protection class: IP30
  • Torque: 0.025Nm to 0.21Nm
  • Operating voltage: 12VDC & 24VDC
  • Speed: up to 463rpm
  • Direct battery operation possible
  • Motor connection: low-profile connector
EGP 1,307.24/Pc.Cost-effective price break available onlineEGP 1,242.04/Pc. 10 Pc.

3 variant(s), of which:

igus-icon-lieferzeit-dot
3 ready for shipping in 24 - 48 hours

drylin® E DC motor with worm gear and spline

drylin® E DC motor with worm gear and spline
  • Installation size: Flange dimension 42mm
  • Protection class: IP20
  • Torque: 0.75Nm to 2.00Nm
  • Speed: up to 350rpm
  • Direct battery operation possible
  • Motor connection: stranded wires with Molex connector
EGP 1,811.04/Pc.Cost-effective price break available onlineEGP 1,720.49/Pc. 10 Pc.

8 variant(s), of which:

igus-icon-lieferzeit-dot
8 ready for shipping in 24 - 48 hours

drylin® E DC motor with planetary gearbox, flange 36/42mm

drylin® E DC motor with planetary gearbox, flange 36/42mm
  • Installation size: Flange dimension 42mm 
  • Protection class: IP20 
  • Torque: 0.1Nm to 1.8Nm  
  • Operating voltage: 12VDC & 24VDC 
  • Speed: up to 440rpm 
  • Direct battery operation possible 
  • Motor connection: low-profile connector 
EGP 1,895.99/Pc.Cost-effective price break available onlineEGP 1,801.16/Pc. 10 Pc.

3 variant(s), of which:

igus-icon-lieferzeit-dot
3 ready for shipping in 24 - 48 hours

drylin® E DC motor with spur gear and protective housing

drylin® E DC motor with spur gear and protective housing
  • Installation size: Flange dimension 42mm 
  • Protection class: IP41 
  • Torque: 0.1Nm to 1.5N 
  • Operating voltage: 12VDC & 24VDC 
  • Speed: up to 440rpm 
  • Direct battery operation possible 
  • Motor connection: Metric M12 connector 
EGP 2,752.78/Pc.Cost-effective price break available onlineEGP 2,615.14/Pc. 10 Pc.

4 variant(s), of which:

igus-icon-lieferzeit-dot
4 ready for shipping in 24 - 48 hours

drylin® E DC motor with planetary gearbox and protective housing

drylin® E DC motor with planetary gearbox and protective housing
  • Torque [Nm] from 0.1Nm to 1.5Nm
  • Speed up to 440rpm
  • Can be operated at 12 & 24V DC
  • Increased operation reliability
  • Quick connection with M12 connector
  • For all drylin® E linear axes
  • Protection class motor housing: IP41
EGP 3,730.74/Pc.Cost-effective price break available onlineEGP 3,544.37/Pc. 10 Pc.

3 variant(s), of which:

igus-icon-lieferzeit-dot
3 ready for shipping in 24 - 48 hours

Shopping at igus®