igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 5
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
35 mm
Max. cable diameter
32 mm

Opening principle
Openable along outer radius
Inner width [Bi]
50 mm
Bend radius [R]
75 mm
Article structure & price calculation
Off-centre feed
mm
Total price
EGP 301.34 / Chain linkplus VAT and shipping chargesEGP 9,341.54
ready for shipping in 24-48 hours
Parts list
(1)e-chain®
Part No. : 58.050.075.0EGP 9,341.54
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeit-dot58.050.075.05075