igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
52 mm
Max. cable diameter
46 mm

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
50 mm
Bend radius [R]
75 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
EGP 528.58 / Chain linkplus VAT and shipping chargesEGP 17,971.72
ready for shipping in 72 hours
Parts list
(1)e-chain®
Part No. : R6.52.050.075.0EGP 17,971.72
Energy tube R6.52 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 52mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitR6.52.050.075.05075