igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 5
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
42 mm
Max. cable diameter
38 mm

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
50 mm
Bend radius [R]
125 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
EGP 793.36 / Chain linkplus VAT and shipping chargesEGP 11,900.40
ready for shipping in 72 hours
Parts list
(1)e-chain®
Part No. : R4.42.05.125.0EGP 11,900.40
Enclosed energy chain series R4.42 | Fully enclosed: can be opened along the outer radius from one side | Inner height: 42mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitR4.42.05.125.050125