igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 5
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
32 mm
Max. cable diameter
28 mm

Opening principle
Openable along outer radius
Inner width [Bi]
50 mm
Bend radius [R]
125 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
EGP 425.83 / Chain linkplus VAT and shipping chargesEGP 7,664.94
ready for shipping in 72 hours
Parts list
(1)e-chain®
Part No. : R4.32.05.125.0EGP 7,664.94
Energy tube R4.32 series | Completely closed: openable from one side along the outer radius | Inner height: 32mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitR4.32.05.125.050125