igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 6
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
56 mm
Max. cable diameter
50 mm

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
100 mm
Bend radius [R]
100 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
EGP 1,976.99 / Chain linkplus VAT and shipping chargesEGP 21,746.89
ready for shipping in 72 hours
Parts list
(1)e-chain®
Part No. : YE.56.10.100.0EGP 21,746.89
Hybrid energy chain YE.56 | Strong, vibration-proof and compact | Inner height: 56mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitYE.56.10.100.0100100