igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
48.5 mm
Max. cable diameter
20 mm

Opening principle
Openable along inner radius
Inner width [Bi]
100 mm
Bend radius [R]
75 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
EGP 379.39 / Chain linkplus VAT and shipping chargesEGP 5,690.85
ready for shipping in 48 hours
Parts list
(1)e-chain®
Part No. : Z300.2/45.075.0EGP 5,690.85
Energy chain series Z300.2 | With 2 chambers, cables can be pushed in along the inner radius | Inner height: 48.5mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitZ300.2/45.075.010075