igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
37.1 mm
Max. cable diameter
20 mm

Opening principle
Openable along inner radius
Inner width [Bi]
100 mm
Bend radius [R]
63 mm
Article structure & price calculation
Off-centre feed
mm
Total price
EGP 215.38 / Chain linkplus VAT and shipping chargesEGP 3,876.84
ready for shipping in 24-48 hours
Parts list
(1)e-chain®
Part No. : Z26.2/45.063.0EGP 3,876.84
Energy chain series Z26.2 | With 2 chambers, cables can be pushed in along the inner radius | Inner height: 37.1mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeit-dotZ26.2/45.063.010063