igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
11.3 mm
Max. cable diameter
5 mm

Opening principle
Openable along outer radius
Inner width [Bi]
19.5 mm
Bend radius [R]
18 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
EGP 35.57 / Chain linkplus VAT and shipping chargesEGP 2,383.19
ready for shipping in 48 hours
Parts list
(1)e-chain®
Part No. : E065.2/9.018.0EGP 2,383.19
E065.2 energy chain series | Two compartments, cables can be pushed in from the outer radius | Inner height: 11.3mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitE065.2/9.018.019.518