igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 3
Inner height [Hi]
32 mm
Max. cable diameter
28 mm

Opening principle
Complete closed (openable from both side along the inner and outer radius)
Inner width [Bi]
50 mm
Bend radius [R]
125 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
EGP 442.62 / Chain linkplus VAT and shipping chargesEGP 7,967.16
ready for shipping in 72 hours
Parts list
(1)e-chain®
Part No. : 7728B.05.125.0EGP 7,967.16
Energy tube 7728B| Fully enclosed, for long travel lengths | Inner height: 32mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeit7728B.05.125.050125