igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 6
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
35 mm
Max. cable diameter
32 mm

Opening principle
Openable along inner radius
Inner width [Bi]
50 mm
Bend radius [R]
63 mm
Article structure & price calculation
Off-centre feed
mm
Total price
EGP 274.66 / Chain linkplus VAT and shipping chargesEGP 4,943.88
ready for shipping in 24-48 hours
Parts list
(1)e-chain®
Part No. : 2600.05.063.0EGP 4,943.88
2600 energy chain series | Can be opened along the inner radius from both sides | Inner height: 35mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeit-dot2600.05.063.05063