igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 5
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
45 mm
Max. cable diameter
42 mm

Opening principle
Openable along outer radius
Inner width [Bi]
50 mm
Bend radius [R]
100 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
EGP 363.58 / Chain linkplus VAT and shipping chargesEGP 10,180.24
ready for shipping in 72 hours
Parts list
(1)e-chain®
Part No. : 68.050.100.0EGP 10,180.24
Energy tube series R68 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 45mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeit68.050.100.050100