igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
29 mm
Max. cable diameter
25 mm

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
30 mm
Bend radius [R]
55 mm
Article structure & price calculation
Off-centre feed
mm
Total price
EGP 150.18 / Chain linkplus VAT and shipping chargesEGP 6,908.28
ready for shipping in 72 hours
Parts list
(1)e-chain®
Part No. : E61.29.030.055.0EGP 6,908.28
Energy chain series E61.29 | Openable from both sides along the inner and outer radii | Inner height: 29mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitE61.29.030.055.03055