Change Language :
By entering geometry data, suitable plain bearings can be found or individually configured as special parts.
Note: Without complete geometry data, the search only takes place in the catalogue parts. Special parts and their service life can only be calculated and displayed once all the necessary geometry data has been entered in full.
45 catalogue parts | 0 special parts
Material igus-icon-arrow-table-sorting | Dimensions (mm) igus-icon-chevron-left d1 igus-icon-arrow-table-sorting d2 igus-icon-arrow-table-sorting d3 igus-icon-arrow-table-sorting d4 igus-icon-arrow-table-sorting b2.2 igus-icon-arrow-table-sorting igus-icon-chevron-right | Delivery time / Service life igus-icon-info-circle-gray igus-icon-arrow-table-sorting | Price / pc. igus-icon-arrow-table-sorting | igus-icon-check-box-outline-blank | ||
|---|---|---|---|---|---|---|
| iglidur® M250 Injection moulding | 3.00 4.20 4.80 6.00 0.60 | 2 Days / 4,971 h | EGP 14.56 | |||
| iglidur® M250 Injection moulding | 3.00 4.20 4.80 6.00 0.60 | 28 Days / 6,513 h | EGP 15.47 | |||
| iglidur® M250 Injection moulding | 4.00 5.20 5.90 7.00 0.60 | 2 Days / 4,977 h | EGP 15.47 | |||
| iglidur® M250 Injection moulding | 5.00 6.20 6.80 8.00 0.60 | 28 Days / 5,230 h | EGP 16.38 | |||
| iglidur® M250 Injection moulding | 4.00 5.20 5.90 7.00 0.60 | 2 Days / 6,953 h | EGP 18.20 | |||
| iglidur® M250 Injection moulding | 6.00 7.20 7.80 11.00 0.60 | 2 Days / 4,427 h | EGP 18.20 | |||
| iglidur® M250 Injection moulding | 6.00 7.20 7.80 11.00 0.60 | 2 Days / 5,510 h | EGP 18.20 | |||
| iglidur® M250 Injection moulding | 5.00 6.20 6.80 8.00 0.60 | 2 Days / 7,213 h | EGP 19.11 | |||
| iglidur® M250 Injection moulding | 6.00 7.20 7.80 11.00 0.60 | 28 Days / 6,757 h | EGP 19.11 | |||
| iglidur® M250 Injection moulding | 8.00 9.60 10.40 13.00 0.80 | 28 Days / 5,494 h | EGP 19.11 | |||
| iglidur® M250 Injection moulding | 9.00 10.60 11.40 14.00 0.80 | 2 Days / 5,226 h | EGP 20.02 | |||
| iglidur® M250 Injection moulding | 6.00 7.20 7.80 11.00 0.60 | 2 Days / 7,674 h | EGP 20.93 | |||
| iglidur® M250 Injection moulding | 8.00 9.60 10.40 13.00 0.80 | 28 Days / 6,301 h | EGP 20.93 | |||
| iglidur® M250 Injection moulding | 10.00 11.60 12.40 15.00 0.80 | 2 Days / 4,983 h | EGP 20.93 | |||
| iglidur® K230 Injection moulding | 5.00 6.20 6.80 8.00 0.60 | 2 Days / Upon request | EGP 21.84 | |||
| iglidur® M250 Injection moulding | 7.00 9.00 9.80 13.00 0.80 | 2 Days / 6,696 h | EGP 21.84 | |||
| iglidur® M250 Injection moulding | 10.00 11.60 12.40 15.00 0.80 | 2 Days / 5,330 h | EGP 21.84 | |||
| iglidur® M250 Injection moulding | 10.00 11.60 12.40 15.00 0.80 | 28 Days / 5,637 h | EGP 21.84 | |||
| iglidur® M250 Injection moulding | 12.00 13.60 14.40 17.00 0.80 | 2 Days / 4,558 h | EGP 21.84 | |||
| iglidur® A230 Injection moulding | 5.00 6.20 6.80 8.00 0.60 | Upon request / Upon request | EGP 22.75 | |||
| iglidur® M250 Injection moulding | 8.00 9.60 13.00 10.40 0.80 | 2 Days / 6,958 h | EGP 22.75 | |||
| iglidur® M250 Injection moulding | 12.00 13.60 14.40 17.00 0.80 | 2 Days / 5,100 h | EGP 24.57 | |||
| iglidur® K230 Injection moulding | 6.00 7.20 7.80 11.00 0.60 | 2 Days / Upon request | EGP 26.39 | |||
| iglidur® M250 Injection moulding | 12.00 13.60 14.40 17.00 0.80 | 2 Days / 5,323 h | EGP 26.39 | |||
| iglidur® A230 Injection moulding | 6.00 7.20 7.80 11.00 0.60 | Upon request / Upon request | EGP 28.21 | |||
| iglidur® M250 Injection moulding | 10.00 11.60 12.40 15.00 0.80 | 2 Days / 6,157 h | EGP 28.21 | |||
| iglidur® M250 Injection moulding | 12.00 13.60 14.40 17.00 0.80 | 2 Days / 5,522 h | EGP 28.21 | |||
| iglidur® M250 Injection moulding | 12.00 13.60 14.40 17.00 0.80 | 2 Days / 5,797 h | EGP 28.21 | |||
| iglidur® K230 Injection moulding | 8.00 9.60 10.40 13.00 0.80 | 2 Days / Upon request | EGP 29.12 | |||
| iglidur® M250 Injection moulding | 12.00 13.60 14.40 17.00 0.80 | 28 Days / 5,002 h | EGP 29.12 | |||