iglidur® P, flanged bearing, imperial - PFI

The favourable outdoor all-rounder - No swelling even in high ambient humidity

iglidur® P, flanged bearing, imperial - PFI
iglidur® P, flanged bearing, imperial - PFI drawing
1 from 2
iglidur® P, flanged bearing, imperial - PFI
iglidur® P, flanged bearing, imperial - PFI drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: PFI-0203-03
  • Material: iglidur® P
  • Shape: Flanged bearings
  • Dimensions:
    • d1 0.125 in
    • d2 0.1875 in
    • d3 0.312 in
    • b1 0.1875 in
    • b2 0.032 in
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Excellent coefficient of friction
  • Low humidity absorption
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
iglidur® P | The favourable outdoor all-rounder - No swelling even in high ambient humidity
Due to thermal stability and low total moisture absorption, the iglidur® P flanged bearings are among the most dimensionally stable all-round bearings in changing ambient conditions. iglidur® P plain bearings are suitable for pivoting and rotating movements under medium loads.

Typical application areas

Mechanical engineering
Furniture / industrial design
Solar technology
Sports, fitness and rehab
Transport technology

Here you will find further possible applications:
Industry solutions
 
When to use it?
  • When low moisture absorption is fundamental
  • When a cost-effective plain bearing for high pressure loads is required
  • When high precision in high humidity and moderately high temperatures are required
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: the thicker the bearings, the greater the bearing clearance must be.
Test procedure
Installation
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
 
Unsure if it fits?