Change Language :
By entering geometry data, suitable plain bearings can be found or individually configured as special parts.
Note: Without complete geometry data, the search only takes place in the catalogue parts. Special parts and their service life can only be calculated and displayed once all the necessary geometry data has been entered in full.
32 catalogue parts | 0 special parts
Material igus-icon-arrow-table-sorting | Dimensions (mm) igus-icon-chevron-left d1 igus-icon-arrow-table-sorting d2 igus-icon-arrow-table-sorting d3 igus-icon-arrow-table-sorting d4 igus-icon-arrow-table-sorting d5 igus-icon-arrow-table-sorting igus-icon-chevron-right | Delivery time / Service life igus-icon-info-circle-gray igus-icon-arrow-table-sorting | Price / pc. igus-icon-arrow-table-sorting | igus-icon-check-box-outline-blank | ||
|---|---|---|---|---|---|---|
| iglidur® G Injection moulding | 10.00 12.00 30.00 14.00 15.00 | 2 Days / 23,406 h | EGP 90.09 | |||
| iglidur® A180 Injection moulding | 10.00 12.00 30.00 14.00 15.00 | 2 Days / 17,555 h | EGP 98.28 | |||
| iglidur® G Injection moulding | 12.00 14.00 36.00 16.00 18.00 | 2 Days / 28,422 h | EGP 99.19 | |||
| iglidur® G Injection moulding | 14.00 16.00 42.00 18.00 21.00 | 2 Days / 33,158 h | EGP 107.38 | |||
| iglidur® A180 Injection moulding | 12.00 14.00 36.00 16.00 18.00 | 2 Days / 15,383 h | EGP 109.20 | |||
| iglidur® G Injection moulding | 16.00 18.00 48.00 20.00 24.00 | 2 Days / 33,158 h | EGP 110.11 | |||
| iglidur® G Injection moulding | 18.00 20.00 54.00 22.00 27.00 | 2 Days / 33,158 h | EGP 115.57 | |||
| iglidur® J Injection moulding | 10.00 12.00 30.00 14.00 15.00 | 2 Days / 60,288 h | EGP 115.57 | |||
| iglidur® G Injection moulding | 20.00 23.00 60.00 26.00 30.00 | 2 Days / 55,263 h | EGP 120.12 | |||
| iglidur® A180 Injection moulding | 16.00 18.00 48.00 20.00 24.00 | 2 Days / 14,211 h | EGP 121.94 | |||
| iglidur® J Injection moulding | 12.00 14.00 36.00 16.00 18.00 | 2 Days / 53,481 h | EGP 129.22 | |||
| iglidur® A180 Injection moulding | 20.00 23.00 60.00 26.00 30.00 | 2 Days / 23,684 h | EGP 131.04 | |||
| iglidur® J Injection moulding | 14.00 16.00 42.00 18.00 21.00 | 2 Days / 49,737 h | EGP 139.23 | |||
| iglidur® J Injection moulding | 16.00 18.00 48.00 20.00 24.00 | 2 Days / 49,737 h | EGP 142.87 | |||
| iglidur® J Injection moulding | 20.00 23.00 60.00 26.00 30.00 | 2 Days / 82,894 h | EGP 155.61 | |||
| iglidur® G Injection moulding | 25.00 28.00 75.00 30.00 35.00 | 2 Days / 55,264 h | EGP 178.36 | |||
| iglidur® A180 Injection moulding | 25.00 28.00 75.00 30.00 35.00 | 2 Days / 23,685 h | EGP 216.58 | |||
| iglidur® J Injection moulding | 25.00 28.00 75.00 30.00 35.00 | 2 Days / 82,895 h | EGP 232.96 | |||
| iglidur® G Injection moulding | 30.00 34.00 90.00 36.00 40.00 | 2 Days / 55,263 h | EGP 277.55 | |||
| iglidur® A180 Injection moulding | 30.00 34.00 90.00 36.00 40.00 | 2 Days / 23,685 h | EGP 303.94 | |||
| iglidur® X Injection moulding | 10.00 12.00 30.00 14.00 15.00 | 2 Days / 10,318 h | EGP 313.04 | |||
| iglidur® G Injection moulding | 35.00 39.00 95.00 41.00 55.00 | 2 Days / 55,263 h | EGP 320.32 | |||
| iglidur® X Injection moulding | 12.00 14.00 36.00 16.00 18.00 | 2 Days / 15,899 h | EGP 346.71 | |||
| iglidur® A180 Injection moulding | 35.00 39.00 95.00 41.00 55.00 | 2 Days / 23,684 h | EGP 353.08 | |||
| iglidur® J Injection moulding | 30.00 34.00 90.00 36.00 40.00 | 2 Days / 82,895 h | EGP 362.18 | |||
| iglidur® X Injection moulding | 14.00 16.00 42.00 18.00 21.00 | 2 Days / 24,869 h | EGP 374.01 | |||
| iglidur® X Injection moulding | 16.00 18.00 48.00 20.00 24.00 | 2 Days / 24,869 h | EGP 386.75 | |||
| iglidur® X Injection moulding | 20.00 23.00 60.00 26.00 30.00 | 2 Days / 41,447 h | EGP 414.96 | |||
| iglidur® J Injection moulding | 35.00 39.00 95.00 41.00 55.00 | 2 Days / 82,894 h | EGP 420.42 | |||
| iglidur® X Injection moulding | 25.00 28.00 75.00 30.00 35.00 | 2 Days / 41,448 h | EGP 625.17 | |||