iglidur® JVFM, clearance-free pre-loaded flanged bearing, mm

iglidur® JVFM, clearance-free pre-loaded flanged bearing, mm
iglidur® JVFM, clearance-free pre-loaded flanged bearing, mm drawing
1 from 2
iglidur® JVFM, clearance-free pre-loaded flanged bearing, mm
iglidur® JVFM, clearance-free pre-loaded flanged bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: JVFM-1214-12
  • Material: iglidur® J
  • Shape: Clearance-free pre-tensioned flanged bearings
  • Dimensions:
    • d1 12 mm
    • d2 14 mm
    • d3 20 mm
    • b1 12 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Standard range from stock
  • Radial and axial pre-load
  • Zero clearance in unloaded condition
  • Maintenance-free and predictable service life

iglidur® JVFM - clearance-free pre-loaded bearings

iglidur® JVFM are clearance-free in the unloaded state due to the axial and/or radial pre-tension.The iglidur® J material has extremely low coefficient of friction in dry operation and a very low stick-slip effect. Ideal for "antivibration mounting" of pedal box bearings, etc.


When to use it?

  • If a radial and/or axial pre-tension of the plain bearings is desired
  • When a rattle-free bearing in the unloaded state is required
  • When you need a clearance-free feel


When not to use it?

  • When a plain bearing solution with reduced clearance is needed please contact us
  • When the pre-load has to withstand high radial forces
  • When total zero clearance feature is required at high loads
Unsure if it fits?