1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: JVFM-2023-20
- Material: iglidur® J
- Shape: Clearance-free pre-tensioned flanged bearings
- Dimensions:
- d1 20 mm
- d2 23 mm
- d3 30 mm
- b1 20 mm
- Adjust dimensions
- Manufacturing method: Injection moulding
- Service life:
- Standard range from stock
- Radial and axial pre-load
- Zero clearance in unloaded condition
- Maintenance-free and predictable service life
iglidur® JVFM - clearance-free pre-loaded bearings
iglidur® JVFM are clearance-free in the unloaded state due to the axial and/or radial pre-tension.The iglidur® J material has extremely low coefficient of friction in dry operation and a very low stick-slip effect. Ideal for "antivibration mounting" of pedal box bearings, etc.
When to use it?
- If a radial and/or axial pre-tension of the plain bearings is desired
- When a rattle-free bearing in the unloaded state is required
- When you need a clearance-free feel
When not to use it?
- When a plain bearing solution with reduced clearance is needed please contact us
- When the pre-load has to withstand high radial forces
- When total zero clearance feature is required at high loads
Unsure if it fits?