Change Language :
By entering geometry data, suitable plain bearings can be found or individually configured as special parts.
Note: Without complete geometry data, the search only takes place in the catalogue parts. Special parts and their service life can only be calculated and displayed once all the necessary geometry data has been entered in full.
12 catalogue parts | 0 special parts
Material igus-icon-arrow-table-sorting | Dimensions (mm) igus-icon-chevron-left d1 igus-icon-arrow-table-sorting d2 igus-icon-arrow-table-sorting d3 igus-icon-arrow-table-sorting b1 igus-icon-arrow-table-sorting b2 igus-icon-arrow-table-sorting igus-icon-chevron-right | Delivery time / Service life igus-icon-info-circle-gray igus-icon-arrow-table-sorting | Price / pc. igus-icon-arrow-table-sorting | igus-icon-check-box-outline-blank | ||
|---|---|---|---|---|---|---|
| iglidur® M250 Injection moulding | 4.00 5.20 7.00 4.00 0.60 | 10 Days / 6,538 h | EGP 18.20 | |||
| iglidur® M250 Injection moulding | 5.00 6.20 8.00 5.00 0.60 | 2 Days / 8,069 h | EGP 19.11 | |||
| iglidur® M250 Injection moulding | 6.00 7.20 9.50 6.00 0.60 | 10 Days / 8,304 h | EGP 20.02 | |||
| iglidur® M250 Injection moulding | 8.00 9.60 12.00 8.00 0.80 | 2 Days / 8,128 h | EGP 20.93 | |||
| iglidur® M250 Injection moulding | 10.00 11.60 15.00 10.00 0.80 | 2 Days / 8,819 h | EGP 21.84 | |||
| iglidur® M250 Injection moulding | 12.00 13.60 18.00 6.00 0.80 | 2 Days / 5,665 h | EGP 23.66 | |||
| iglidur® M250 Injection moulding | 12.00 13.60 18.00 12.00 0.80 | 2 Days / 10,583 h | EGP 24.57 | |||
| iglidur® M250 Injection moulding | 14.00 15.60 21.00 14.00 0.80 | 2 Days / 12,346 h | EGP 28.21 | |||
| iglidur® M250 Injection moulding | 16.00 17.60 24.00 16.00 0.80 | 2 Days / 14,110 h | EGP 30.94 | |||
| iglidur® M250 Injection moulding | 20.00 21.60 30.00 16.00 0.80 | 2 Days / 14,110 h | EGP 31.85 | |||
| iglidur® M250 Injection moulding | 20.00 21.60 30.00 20.00 0.80 | 2 Days / 17,637 h | EGP 51.87 | |||
| iglidur® M250 Injection moulding | 25.00 27.40 37.50 25.00 1.20 | 2 Days / 22,047 h | EGP 58.24 | |||