iglidur® JPF, sleeve bearing, mm - JPFSM

The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficient of friction

iglidur® JPF, sleeve bearing, mm - JPFSM
iglidur® JPF, sleeve bearing, mm - JPFSM drawing
1 from 2
iglidur® JPF, sleeve bearing, mm - JPFSM
iglidur® JPF, sleeve bearing, mm - JPFSM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: JPFSM-0304-03
  • Material: iglidur® JPF
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • b1 3 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Excellent wear resistance at room temperature
  • Good wear resistance at medium temperatures
  • Excellent coefficient of friction
  • Low humidity absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Mould-resistant according to DIN EN ISO 846
iglidur® JPF | The versatile endurance runner
The iglidur® JPF plain bearings are characterised above all by extremely low coefficient of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® JPF plain bearings are not suitable for extreme loads.

Typical application areas

Vending machinery
Printing industry
Beverage industry
Aviation
Cleanrooms

You can find further application areas here:
Industry solutions
 
When to use it?
  • For high speeds
  • When highest wear resistance at low to medium pressures is required
  • Low wear against different shafts
  • When a low coefficient of friction in dry operation is requested
  • For vibration dampening
  • When good chemical resistance is required
  • For best performance with soft shaft materials
  • Low humidity absorption
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: The thicker the bearings, the greater the bearing clearance must be.
Test procedure

Installation
iglidur® bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
 
Unsure if it fits?