igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 3
Inner height [Hi]
80 mm
Max. cable diameter
74 mm

Opening principle
Can be opened on one side along the outer radius
Inner width [Bi]
75 mm
Bend radius [R]
150 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
EGP 2,267.46 / Chain linkplus VAT and shipping chargesEGP 24,942.06
ready for shipping in 72 hours
Parts list
(1)e-chain®
Part No. : 9850HD.07.150.0EGP 24,942.06
Energy chain 9850HD series | Extra robust for extremely long travels | inner height: 80mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeit9850HD.07.150.075150