igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 6
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
112 mm
Max. cable diameter
100 mm

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
50 mm
Bend radius [R]
200 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
EGP 2,767.39 / Chain linkplus VAT and shipping chargesEGP 19,371.73
ready for shipping in 72 hours
Parts list
(1)e-chain®
Part No. : E4.112.05.200.0EGP 19,371.73
E4.112 energy chain series | Crossbars every link: can be opened along the inner and outer radius | Inner height: 112mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitE4.112.05.200.050200