igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 6
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
32 mm
Max. cable diameter
28 mm

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
50 mm
Bend radius [R]
63 mm
Article structure & price calculation
Off-centre feed
mm
Total price
EGP 325.05 / Chain linkplus VAT and shipping chargesEGP 5,850.90
ready for shipping in 72 hours
Parts list
(1)e-chain®
Part No. : H4.32.05.063.0EGP 5,850.90
Energy chain series H4.32 | With crossbars every 2nd link: can be opened along the inner and outer radius | Inner height: 32mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitH4.32.05.063.05063