igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 6
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
42 mm
Max. cable diameter
38 mm

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
50 mm
Bend radius [R]
75 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
EGP 603.67 / Chain linkplus VAT and shipping chargesEGP 9,055.05
ready for shipping in 72 hours
Parts list
(1)e-chain®
Part No. : H4.42.05.075.0EGP 9,055.05
Energy chain series H4.42 | With crossbars every 2nd link: can be opened along the inner and outer radius | Inner height: 42mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitH4.42.05.075.05075