igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
112 mm
Max. cable diameter
100 mm

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
50 mm
Bend radius [R]
200 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
EGP 2,331.68 / Chain linkplus VAT and shipping chargesEGP 16,321.76
ready for shipping in 72 hours
Parts list
(1)e-chain®
Part No. : 1640.05.200.0EGP 16,321.76
Energy chain series 1640 | With crossbars every link: openable along the inner and outer radii | Inner height: 112mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeit1640.05.200.050200