igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 6
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
32 mm
Max. cable diameter
28 mm

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
50 mm
Bend radius [R]
63 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
EGP 356.67 / Chain linkplus VAT and shipping chargesEGP 6,420.06
ready for shipping in 72 hours
Parts list
(1)e-chain®
Part No. : E4.32.05.063.0EGP 6,420.06
Series E4.32 | Crossbars every link: openable along the inner and outer radius | Inner height: 32mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitE4.32.05.063.05063