igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 5
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
28 mm
Max. cable diameter
25 mm

Opening principle
Openable along outer radius
Inner width [Bi]
50 mm
Bend radius [R]
75 mm
Article structure & price calculation
Off-centre feed
mm
Total price
EGP 358.64 / Chain linkplus VAT and shipping chargesEGP 7,890.08
ready for shipping in 72 hours
Parts list
(1)e-chain®
Part No. : R4.28.050.075.0EGP 7,890.08
Enclosed energy chain series R4.28 | Fully enclosed: can be opened along the outer radius from one side | Inner height: 28mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitR4.28.050.075.05075