igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 5
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
56 mm
Max. cable diameter
50 mm

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
75 mm
Bend radius [R]
150 mm
Article structure & price calculation
Off-centre feed
mm
Total price
EGP 1,412.84 / Chain linkplus VAT and shipping chargesEGP 15,541.24
ready for shipping in 72 hours
Parts list
(1)e-chain®
Part No. : R4.56.07.150.0EGP 15,541.24
Enclosed energy chain series R4.56 | Fully enclosed: can be opened along the outer radius from one side | Inner height: 56mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitR4.56.07.150.075150